Photo-electric sensors OsiSense XU, cylindrical M18, diffuse, axial , metal, Sn0.1m, DC, NPN

Manufacturer Telemecanique Sensors
Description Photo-electric sensors OsiSense XU, cylindrical M18, diffuse, axial, metal, Sn0.1m, DC, NPN, NO, cable 2m
Part number XUB4BNANL2
Product selection
Selector Connection Sensing Distance Function Output Reference
1 cable 2m 0.1m NO DC, NPN XUB4BNANL2
2 cable 5m 0.1m NO DC, NPN XUB4BNANL5
3 connector M12 0.1m NO DC, NPN XUB4BNANM12
4 cable 2m 0.1m NC DC, NPN XUB4BNBNL2
5 cable 5m 0.1m NC DC, NPN XUB4BNBNL5
6 connector M12 0.1m NC DC, NPN XUB4BNBNM12
Connection
Sensing Distance
Function
Output
Reference
Documentation
Contact the supplier
Telemecanique Sensors