Photo-electric sensors OsiSense XU, cylindrical M18, diffuse, 90° lateral , plastic, Sn0.1m, DC, PNP

Manufacturer Telemecanique Sensors
Description Photo-electric sensors OsiSense XU, cylindrical M18, diffuse, 90° lateral , plastic, Sn0.1m, DC, PNP, NO, cable 2m
Part number XUB4APAWL2
Product selection
Selector Connection Sensing Distance Function Output Reference
1 cable 2m 0.1m NO DC, PNP XUB4APAWL2
2 cable 5m 0.1m NO DC, PNP XUB4APAWL5
3 connector M12 0.1m NO DC, PNP XUB4APAWM12
4 cable 2m 0.1m NC DC, PNP XUB4APBWL2
5 cable 5m 0.1m NC DC, PNP XUB4APBWL5
6 connector M12 0.1m NC DC, PNP XUB4APBWM12
Connection
Sensing Distance
Function
Output
Reference
Documentation
Contact the supplier
Telemecanique Sensors