Photo-electric sensors OsiSense XU, cylindrical M18, diffuse, 90° lateral , metal, Sn0.6m, DC, NPN

Manufacturer Telemecanique Sensors
Description Photo-electric sensors OsiSense XU, cylindrical M18, diffuse, 90° lateral , metal, Sn0.6m, DC, NPN, NO, cable 2m
Part number XUB5BNAWL2
Product selection
Selector Connection Sensing Distance Function Output Reference
1 cable 2m 0.6m NO DC, NPN XUB5BNAWL2
2 cable 5m 0.6m NO DC, NPN XUB5BNAWL5
3 connector M12 0.6m NO DC, NPN XUB5BNAWM12
4 cable 2m 0.6m NC DC, NPN XUB5BNBWL2
5 cable 5m 0.6m NC DC, NPN XUB5BNBWL5
6 connector M12 0.6m NC DC, NPN XUB5BNBWM12
Connection
Sensing Distance
Function
Output
Reference
Documentation
Contact the supplier
Telemecanique Sensors