Machine cabling accessories OsiSense XZ, jumper PUR, M12 female elbowed 4 pins, M12 male straight 3 pins

Manufacturer Telemecanique Sensors
Description Machine cabling accessories OsiSense XZ, jumper PUR, M12 female elbowed 4 pins, M12 male straight 3 pins, 3 wires, cable 1m
Part number XZCR1512040A1
Product selection
Selector Reference Cable length Wires number
1 XZCR1512040A1 cable 1m 3 wires
2 XZCR1512040A2 cable 2m 3 wires
3 XZCR1512040E1 cable 1m 3 wires
4 XZCR1512040E2 cable 2m 3 wires
5 XZCR1512062B1 cable 1m 3 wires
6 XZCR1512062B2 cable 2m 3 wires
7 XZCR1512062F1 cable 1m 3 wires
8 XZCR1512062F2 cable 2m 3 wires
Reference
Cable length
Wires number
Documentation
Contact the supplier
Telemecanique Sensors