Limit switches OsiSense XC, Application - hoisting, materials handling, for hoisting applications type XCR, with rotary head, spring return, metal square rod levers 6 mm

Manufacturer Telemecanique Sensors
Description Limit switches OsiSense XC ,with rotary head, spring return, metal square rod levers 6 mm, 2 X (1NC+1NO) snap action, both contacts operates in each direction of actuation, 1 entry tapped for Pg 13
Part number XCRA11
Product selection
Selector Connection Function Action Reference
1 1 entry tapped for Pg 13 2 X (1NC+1NO) snap action, both contacts operates in each direction of actuation Both contacts operate in each direction XCRA11
2 1 entry tapped for Pg 13 2 X (1NC+1NO) snap action, 1 contact operate in each direction 1 contact operates in each direction XCRB11
3 1 entry tapped for Pg 13 2 X (1NC+1NO) break before make slow break, both contacts operates in each direction of actuation Both contacts operate in each direction XCRA51
4 1 entry tapped for Pg 13 2 X (1NC+1NO) break before make slow break, 1 contact operate in each direction 1 contact operates in each direction XCRB51
Connection
Function
Action
Reference
Documentation
Contact the supplier
Telemecanique Sensors