Inductive proximity sensors OsiSense XS, flat form 80X80X26, flush mountable, plastic, Sn40 mm, DC PNP

Manufacturer Telemecanique Sensors
Description Inductive proximity sensors OsiSense XS, flat form 80X80X26, flush mountable, plastic, Sn40 mm, DC PNP, NO, cable 10m
Part number XS7D1A1PAL10
Product selection
Selector Connection Sensing Distance Function Output Reference
1 cable 10m 40 mm NO DC PNP XS7D1A1PAL10
3 cable 2m 40 mm NO DC PNP XS7D1A1PAL2
5 cable 5m 40 mm NO DC PNP XS7D1A1PAL5
7 connector M12 40 mm NO DC PNP XS7D1A1PAM12
9 cable 10m 40 mm NC DC PNP XS7D1A1PBL10
11 cable 2m 40 mm NC DC PNP XS7D1A1PBL2
13 cable 5m 40 mm NC DC PNP XS7D1A1PBL5
15 connector M12 40 mm NC DC PNP XS7D1A1PBM12
Connection
Sensing Distance
Function
Output
Reference
Documentation
Contact the supplier
Telemecanique Sensors