Inductive proximity sensors OsiSense XS, flat form 80X80X26, flush mountable, plastic, Sn40 mm

Manufacturer Telemecanique Sensors
Description Inductive proximity sensors OsiSense XS, flat form 80X80X26, flush mountable, plastic, Sn40 mm, 0 - 10 V, cable 2m
Part number XS9D111A1L2
Product selection
Selector Connection Sensing Distance Function Output Material Reference
1 cable 2m 40 mm Détection de l'information 0 - 10 V Plastic XS9D111A1L2
2 cable 2m 40 mm Détection de l'information 4 - 20 mA Plastic case, flush mountable in metal XS9D111A2L2
3 connector M12 40 mm Détection de l'information 0 - 10 V Plastic XS9D111A1M12
4 connector M12 40 mm Détection de l'information 4 - 20 mA Plastic XS9D111A2M12
Connection
Sensing Distance
Function
Output
Material
Reference
Documentation
Contact the supplier
Telemecanique Sensors