Inductive proximity sensors OsiSense XS, flat form 26X26X13, flush mountable, plastic, Sn10 mm, DC 2 wires

Manufacturer Telemecanique Sensors
Description Inductive proximity sensors OsiSense XS, flat form 26X26X13, flush mountable, plastic, Sn10 mm, DC 2wires, NO pin 1-4, remote 0.15m M12
Part number XS7E1A1CAL01M12
Product selection
Selector Connection Sensing Distance Function Output Reference
1 remote 0.15m M12 10 mm NO pin 1-4 DC 2wires XS7E1A1CAL01M12
2 remote 0.8m M12 10 mm NO pin 1-4 DC 2wires XS7E1A1CAL08M12
3 remote 0.15m M12 10 mm NO DC 2wires XS7E1A1DAL01M12
4 cable 10m 10 mm NO DC 2wires XS7E1A1DAL10
5 cable 2m 10 mm NO DC 2wires XS7E1A1DAL2
6 cable 5m 10 mm NO DC 2wires XS7E1A1DAL5
7 connector M8 10 mm NO DC 2wires XS7E1A1DAM8
8 remote 0.15m M12 10 mm NC DC 2wires XS7E1A1DBL01M12
9 cable 10m 10 mm NC DC 2wires XS7E1A1DBL10
10 cable 2m 10 mm NC DC 2wires XS7E1A1DBL2
11 cable 5m 10 mm NC DC 2wires XS7E1A1DBL5
12 connector M8 10 mm NC DC 2wires XS7E1A1DBM8
Connection
Sensing Distance
Function
Output
Reference
Documentation
Contact the supplier
Telemecanique Sensors