Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn2.5 mm, DC NPN

Manufacturer Telemecanique Sensors
Description Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn2.5 mm, L=51 mm, DC NPN, NO, cable 10m
Part number XS608B1NAL10
Product selection
Selector Connection Sensing Distance Function Output Reference Length (mm)
1 cable 10m 2.5 mm NO DC NPN XS608B1NAL10 51
2 cable 2m 2.5 mm NO DC NPN XS608B1NAL2 51
3 cable 5m 2.5 mm NO DC NPN XS608B1NAL5 51
4 connector M12 2.5 mm NO DC NPN XS608B1NAM12 62
5 cable 10m 2.5 mm NC DC NPN XS608B1NBL10 51
6 cable 2m 2.5 mm NC DC NPN XS608B1NBL2 51
7 cable 5m 2.5 mm NC DC NPN XS608B1NBL5 51
8 connector M12 2.5 mm NC DC NPN XS608B1NBM12 62
Connection
Sensing Distance
Function
Output
Reference
Length (mm)
Documentation
Contact the supplier
Telemecanique Sensors