Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn1.5 mm, DC NPN

Manufacturer Telemecanique Sensors
Description Inductive proximity sensors OsiSense XS, cylindrical M8, flush mountable, stainless steel, Sn1.5 mm, L=51 mm, DC NPN, NO, cable 2m
Part number XS508BLNAL2
Product selection
Selector Connection Sensing Distance Function Output Reference Length (mm)
1 cable 2m 1.5 mm NO DC NPN XS508BLNAL2 51
2 connector M12 1.5 mm NO DC NPN XS508BLNAM12 62
3 cable 2m 1.5 mm NC DC NPN XS508BLNBL2 51
4 connector M12 1.5 mm NC DC NPN XS508BLNBM12 62
Connection
Sensing Distance
Function
Output
Reference
Length (mm)
Documentation
Contact the supplier
Telemecanique Sensors
Users Who Downloaded This Product Also Downloaded
Page