Inductive proximity sensors OsiSense XS, cylindrical M5, flush mountable, stainless steel, Sn0.8mm, connector

Manufacturer Telemecanique Sensors
Description Inductive proximity sensors OsiSense XS, cylindrical M5, flush mountable, stainless steel, Sn0.8mm, DC PNP, cable 2m
Part number XS1N05PA311
Product selection
Selector Reference Connection Sensing Distance Function Output Length (mm)
2 XS1N05PA311 cable 2m 0.8mm NO DC PNP 41
4 XS1N05NA311 cable 2m 0.8mm NO DC NPN 41
1 XS1N05PB311 cable 2m 0.8mm NC DC PNP 41
3 XS1N05NB311 cable 2m 0.8mm NC DC NPN 41
Reference
Connection
Sensing Distance
Function
Output
Length (mm)
Documentation
Contact the supplier
Telemecanique Sensors