Inductive proximity sensors OsiSense XS, cylindrical M30, non flush mountable, metal, Sn30 mm, connector

Manufacturer Telemecanique Sensors
Description Inductive proximity sensors OsiSense XS, cylindrical M30, non flush mountable, metal, Sn30 mm, DC NPN, connector M12
Part Number XS630B5NAM12
Product selection
Selector Part Number Description Lenght (mm) Electrical output Function Electrical connection
1 XS630B5NAM12 Inductive proximity sensors OsiSense XS, cylindrical M30, non flush mountable, metal, Sn30 mm, DC NPN, connector M12 74 DC NPN NO connector M12
2 XS630B5PBM12 Inductive proximity sensors OsiSense XS, cylindrical M30, non flush mountable, metal, Sn30 mm, DC PNP, connector M12 74 DC PNP NC connector M12
3 XS630B5PAM12 Inductive proximity sensors OsiSense XS, cylindrical M30, non flush mountable, metal, Sn30 mm, DC PNP, connector M12 74 DC PNP NO connector M12
Part Number
Description
Lenght (mm)
Electrical output
Function
Electrical connection
Documentation
Contact the supplier
Telemecanique Sensors