Inductive proximity sensors OsiSense XS, cylindrical M30, flush mountable, metal, Sn10 mm, DC 2wires

Manufacturer Telemecanique Sensors
Description Inductive proximity sensors OsiSense XS, cylindrical M30, flush mountable, metal, Sn10 mm, L=74 mm, DC 2wires, NO, connector M12
Part number XS530B1DAM12
Product selection
Selector Connection Sensing Distance Function Output Reference Length (mm)
1 connector M12 10 mm NO DC 2wires XS530B1DAM12 74
2 connector M12 10 mm NO pin 1-4 DC 2wires XS530B1CAM12 74
3 connector M12 10 mm NC DC 2wires XS530B1DBM12 74
Connection
Sensing Distance
Function
Output
Reference
Length (mm)
Documentation
Contact the supplier
Telemecanique Sensors