Inductive proximity sensors OsiSense XS, cylindrical M30, flush mountable, metal, Sn10 mm, DC PNP

Manufacturer Telemecanique Sensors
Description Inductive proximity sensors OsiSense XS, cylindrical M30, flush mountable, metal, Sn10 mm, L=43 mm, DC PNP, NO, cable 10m
Part number XS530B1PAL10
Product selection
Selector Connection Sensing Distance Function Output Reference Length (mm)
1 cable 10m 10 mm NO DC PNP XS530B1PAL10 43
2 cable 2m 10 mm NO DC PNP XS530B1PAL2 43
3 cable 5m 10 mm NO DC PNP XS530B1PAL5 43
4 connector M12 10 mm NO DC PNP XS530B1PAM12 55
5 cable 10m 10 mm NC DC PNP XS530B1PBL10 43
6 cable 2m 10 mm NC DC PNP XS530B1PBL2 43
7 cable 5m 10 mm NC DC PNP XS530B1PBL5 43
8 connector M12 10 mm NC DC PNP XS530B1PBM12 55
Connection
Sensing Distance
Function
Output
Reference
Length (mm)
Documentation
Contact the supplier
Telemecanique Sensors
Users Who Downloaded This Product Also Downloaded
Page