Inductive proximity sensors OsiSense XS, cylindrical M30, flush mountable, metal, Sn10 mm, cable

Manufacturer Telemecanique Sensors
Description Inductive proximity sensors OsiSense XS, cylindrical M30, flush mountable, metal, Sn10 mm, 4 - 20 mA , cable 2m
Part number XS1M30AB120
Product selection
Selector Connection Sensing Distance Output Material Reference Length (mm)
1 cable 2m 10 mm 4 - 20 mA Metal case, flush mountable in metal XS1M30AB120 50
Connection
Sensing Distance
Output
Material
Reference
Length (mm)
Documentation
Contact the supplier
Telemecanique Sensors
Users Who Downloaded This Product Also Downloaded
Page