Inductive proximity sensors OsiSense XS, cylindrical M18 full metal, non flush mountable, stainless steel 303, Sn20mm, connector

Manufacturer Telemecanique Sensors
Description Inductive proximity sensors OsiSense XS, cylindrical M18 full metal, non flush mountable, stainless steel 316L, Sn20 mm, DC NPN, connector M12
Part number XS918R4PAM12
Product selection
Selector Reference Connection Sensing Distance Function Output Length (mm)
2 XS918R4PAM12 connector M12 20mm NC DC NPN 64
Reference
Connection
Sensing Distance
Function
Output
Length (mm)
Documentation
Contact the supplier
Telemecanique Sensors