Inductive proximity sensors OsiSense XS, cylindrical M18 full metal, flush mountable factor 1, stainless steel 303, Sn10 mm, connector

Manufacturer Telemecanique Sensors
Description Inductive proximity sensors OsiSense XS, cylindrical M18 full metal, flush mountable factor 1, stainless steel 303, Sn10 mm, DC NPN, connector M12
Part number XS918RWPAM12
Product selection
Selector Reference Connection Sensing Distance Function Output Length (mm)
2 XS918RWPAM12 connector M12 10mm NO DC NPN 64
Reference
Connection
Sensing Distance
Function
Output
Length (mm)
Documentation
Contact the supplier
Telemecanique Sensors