Inductive proximity sensors OsiSense XS, cylindrical M18, flush mountable, metal, Sn8 mm, AC/DC

Manufacturer Telemecanique Sensors
Description Inductive proximity sensors OsiSense XS, cylindrical M18, flush mountable, metal, Sn8 mm, L=73 mm, AC/DC, NO, connector 1/2"
Part number XS618B1MAU20
Product selection
Selector Connection Sensing Distance Function Output Reference Length (mm)
1 connector 1/2" 8 mm NO AC/DC XS618B1MAU20 73
2 connector 1/2" 8 mm NC AC/DC XS618B1MBU20 73
Connection
Sensing Distance
Function
Output
Reference
Length (mm)
Documentation
Contact the supplier
Telemecanique Sensors