Inductive proximity sensors OsiSense XS, cylindrical M12 full metal, flush mountable, stainless steel 316L, Sn6 mm, connector

Manufacturer Telemecanique Sensors
Description Inductive proximity sensors OsiSense XS, cylindrical M12 full metal, flush mountable, stainless steel 316L, Sn6 mm, DC NPN, connector M12
Part number XS912S1PAM12
Product selection
Selector Reference Connection Sensing Distance Function Output Length (mm)
2 XS912S1PAM12 connector M12 6mm NO DC NPN 60
Reference
Connection
Sensing Distance
Function
Output
Length (mm)
Documentation
Contact the supplier
Telemecanique Sensors