Inductive proximity sensors OsiSense XS, cylindrical M12, flush mountable, metal, Sn4 mm, DC 2wires

Manufacturer Telemecanique Sensors
Description Inductive proximity sensors OsiSense XS, cylindrical M12, flush mountable, metal, Sn4 mm, L=35 mm, DC 2wires, NO, cable 2m
Part number XS612B3DAL2
Product selection
Selector Connection Sensing Distance Function Output Reference Length (mm)
1 cable 2m 4 mm NO DC 2wires XS612B3DAL2 35
2 connector M12 4 mm NO DC 2wires XS612B3DAM12 50
3 cable 2m 4 mm NC DC 2wires XS612B3DBL2 35
4 connector M12 4 mm NC DC 2wires XS612B3DBM12 50
Connection
Sensing Distance
Function
Output
Reference
Length (mm)
Documentation
Contact the supplier
Telemecanique Sensors