Inductive proximity sensors OsiSense XS, cylindrical M12, flush mountable, metal, Sn2 mm, DC NPN

Manufacturer Telemecanique Sensors
Description Inductive proximity sensors OsiSense XS, cylindrical M12, flush mountable, metal, Sn2 mm, L=53 mm, DC NPN, NO, cable 2m
Part number XS512BLNAL2
Product selection
Selector Connection Sensing Distance Function Output Reference Length (mm)
1 cable 2m 2 mm NO DC NPN XS512BLNAL2 53
2 connector M12 2 mm NO DC NPN XS512BLNAM12 62
3 cable 2m 2 mm NC DC NPN XS512BLNBL2 53
4 connector M12 2 mm NC DC NPN XS512BLNBM12 62
Connection
Sensing Distance
Function
Output
Reference
Length (mm)
Documentation
Contact the supplier
Telemecanique Sensors