Emergency stop rope pull switches Preventa XY2C, maxi cable lenght 100m, right and left anchor point

Manufacturer Telemecanique Sensors
Description Emergency stop rope pull switches Preventa XY2C, maxi cable lenght 100m, cable anchor point right and left, reset by booted push-button, 2 NC + 2 NO, Pg 13.5 or ISO M20
Part Number XY2CEDA296
Omniclass number 23.35.25.23
Product selection
Selector Part Number Description Type of contact Cable anchor point Reset Cable entry
1 XY2CEDA296 Emergency stop rope pull switches Preventa XY2C, maxi cable lenght 100m, cable anchor point right and left, reset by booted push-button, 2 NC + 2 NO, Pg 13.5 or ISO M20 2 NC + 2 NO right and left by booted push-button Pg 13.5 or ISO M20
2 XY2CEDA297 Emergency stop rope pull switches Preventa XY2C, maxi cable lenght 100m, cable anchor point right and left, reset by booted push-button, 2 NC + 2 NO, Pg 13.5 or ISO M20 2 NC + 2 NO right and left by booted push-button Pg 13.5 or ISO M20
3 XY2CEDC296 Emergency stop rope pull switches Preventa XY2C, maxi cable lenght 100m, cable anchor point right and left, reset by booted push-button, 2 NC + 2 NO, Pg 13.5 or ISO M20 2 NC + 2 NO right and left by booted push-button Pg 13.5 or ISO M20
4 XY2CEDC297 Emergency stop rope pull switches Preventa XY2C, maxi cable lenght 100m, cable anchor point right and left, reset by booted push-button, 2 NC + 2 NO, Pg 13.5 or ISO M20 2 NC + 2 NO right and left by booted push-button Pg 13.5 or ISO M20
Part Number
Description
Type of contact
Cable anchor point
Reset
Cable entry
Documentation
Contact the supplier
Telemecanique Sensors