NEMA Square D Pressure Switches/Vacuum Switches, Electromechanical Pressure Switches Control Circuit Rated 9012G, Pressure Switch, 0.5 in 14 NPT - 0.25 in 18 NPTF, 4-Pin Micro Connector

Manufacturer Telemecanique Sensors
Description Electromechanical Pressure Switches Control Circuit Rated 9012G, 1.5 to 75 psi, 0.5 in 14 NPT - 0.25 in 18 NPTF, SPDT Contacts, 4-Pin Micro Connector
Part Number 9012GAW4G21H17Z16
Product selection
Selector Part Number Description Pressure range Output Differential Actuator
1 9012GAW4G21H17Z16 Electromechanical Pressure Switches Control Circuit Rated 9012G, 1.5 to 75 psi, 0.5 in 14 NPT - 0.25 in 18 NPTF, SPDT Contacts, 4-Pin Micro Connector 1.5 to 75 psi SPDT Contacts 3.5 to 15 psi diaphragm
Part Number
Description
Pressure range
Output
Differential
Actuator
Documentation
Contact the supplier
Telemecanique Sensors
Users Who Downloaded This Product Also Downloaded
Page