NEMA Square D Pressure Switches/Vacuum Switches, Electromechanical Pressure Switches Control Circuit Rated 9012G, Pressure Switch, 0.25 in 18 NPT, 4-Pin Micro Connector

Manufacturer Telemecanique Sensors
Description Electromechanical Pressure Switches Control Circuit Rated 9012G, 1.5 to 75 psi, 0.25 in 18 NPT, SPDT Contacts, 4-Pin Micro Connector
Part Number 9012GAW4G21H17Z
Product selection
Selector Part Number Description Pressure range Output Differential Actuator
1 9012GAW4G21H17Z Electromechanical Pressure Switches Control Circuit Rated 9012G, 1.5 to 75 psi, 0.25 in 18 NPT, SPDT Contacts, 4-Pin Micro Connector 1.5 to 75 psi SPDT Contacts 3.5 to 15 psi diaphragm
Part Number
Description
Pressure range
Output
Differential
Actuator
Documentation
Contact the supplier
Telemecanique Sensors