NEMA Square D Pressure Switches/Vacuum Switches, Electromechanical Pressure Switches Control Circuit Rated 9012G, Pressure Switch, 0.5 in 14 NPT - 0.25 in 18 NPTF, 0.5 in NPT Conduit Entrance

Manufacturer Telemecanique Sensors
Description Electromechanical Pressure Switches Control Circuit Rated 9012G, 0 to 75 psi, 0.5 in 14 NPT - 0.25 in 18 NPTF, SPDT Contacts, 0.5 in NPT Conduit Entrance
Part Number 9012GGW1Z16
Product selection
Selector Part Number Description Pressure range Output Differential Actuator
1 9012GGW1Z16 Electromechanical Pressure Switches Control Circuit Rated 9012G, 0 to 75 psi, 0.5 in 14 NPT - 0.25 in 18 NPTF, SPDT Contacts, 0.5 in NPT Conduit Entrance 0 to 75 psi SPDT Contacts Decreasing: 0.25 to 10 psi - Increasing: 0.8 to 2 psi diaphragm
2 9012GGW1Q4Z16 Electromechanical Pressure Switches Control Circuit Rated 9012G, 0 to 75 psi, 0.5 in 14 NPT - 0.25 in 18 NPTF, SPDT Contacts, 0.5 in NPT Conduit Entrance 0 to 75 psi SPDT Contacts Decreasing: 0.25 to 10 psi - Increasing: 0.8 to 2 psi diaphragm
3 9012GGW24Z16 Electromechanical Pressure Switches Control Circuit Rated 9012G, 0 to 175 psi, 0.5 in 14 NPT - 0.25 in 18 NPTF, DPDT Contacts, 0.5 in NPT Conduit Entrance 0 to 175 psi DPDT Contacts Decreasing: 0.5 to 36 psi - Increasing: 5 to 15 psi diaphragm
4 9012GGW4Z16 Electromechanical Pressure Switches Control Circuit Rated 9012G, 0 to 175 psi, 0.5 in 14 NPT - 0.25 in 18 NPTF, SPDT Contacts, 0.5 in NPT Conduit Entrance 0 to 175 psi SPDT Contacts Decreasing: 0.5 to 36 psi - Increasing: 5 to 15 psi diaphragm
Part Number
Description
Pressure range
Output
Differential
Actuator
Documentation
Contact the supplier
Telemecanique Sensors