NEMA Square D Pressure Switches/Vacuum Switches, Electromechanical Pressure Switches Control Circuit Rated 9012G, Pressure Switch, 0.25 in 18 NPT, 0.5 in NPT Conduit Entrance

Manufacturer Telemecanique Sensors
Description Electromechanical Pressure Switches Control Circuit Rated 9012G, 0 to 75 psi, 0.25 in 18 NPT, SPDT Contacts, 0.5 in NPT Conduit Entrance
Part Number 9012GGW1Z
Product selection
Selector Part Number Description Pressure range Output Differential Actuator
1 9012GGW1Z Electromechanical Pressure Switches Control Circuit Rated 9012G, 0 to 75 psi, 0.25 in 18 NPT, SPDT Contacts, 0.5 in NPT Conduit Entrance 0 to 75 psi SPDT Contacts Decreasing: 0.25 to 10 psi - Increasing: 0.8 to 2 psi diaphragm
2 9012GGW24Z Electromechanical Pressure Switches Control Circuit Rated 9012G, 0 to 175 psi, 0.25 in 18 NPT, DPDT Contacts, 0.5 in NPT Conduit Entrance 0 to 175 psi DPDT Contacts Decreasing: 0.5 to 36 psi - Increasing: 5 to 15 psi diaphragm
Part Number
Description
Pressure range
Output
Differential
Actuator
Documentation
Contact the supplier
Telemecanique Sensors