NEMA Square D 9007 Limit Switches, 9007MS/ML Miniature Potted 39 mm Metal Body, Metal top push plunger, 9007M, silver contacts, top push plunger, 12' bottom cable

Manufacturer Telemecanique Sensors
Description 9007MS/ML Miniature Potted 39 mm Metal Body, Metal top push plunger, Lever Arm (ordered separately), Vertical, 1 N.O. / 1 N.C. SPDT Snap Action Double break Form Z - Silver, 12 ft
Part Number 9007ML01S0400
Product selection
Selector Part Number Actuation Conduit thread Type of contact
1 9007ML01S0400 Vertical 12 ft 1 N.O. / 1 N.C. SPDT Snap Action Double break Form Z - Silver
2 9007MS01S0400 Vertical 12 ft 1 N.O. / 1 N.C. SPDT Snap Action Form C - Silver
Part Number
Actuation
Conduit thread
Type of contact
Documentation
Contact the supplier
Telemecanique Sensors