NEMA Square D 9007 Limit Switches, 9007MS/ML Miniature Potted 39 mm Metal Body, Metal parallel roller plunger, 9007M, silver contacts, parallel roller plunger, 9' bottom cable

Manufacturer Telemecanique Sensors
Description 9007MS/ML Miniature Potted 39 mm Metal Body, Metal parallel roller plunger, Lever Arm (ordered separately), Horizontal - Parallel, 1 N.O. / 1 N.C. SPDT Snap Action Double break Form Z - Silver, 9 ft
Part Number 9007ML02S0300
Product selection
Selector Part Number Actuation Conduit thread Type of contact
1 9007ML02S0300 Horizontal - Parallel 9 ft 1 N.O. / 1 N.C. SPDT Snap Action Double break Form Z - Silver
2 9007MS02S0300 Horizontal - Parallel 9 ft 1 N.O. / 1 N.C. SPDT Snap Action Form C - Silver
3 9007MS02S0310 Horizontal - Parallel 9 ft 1 N.O. / 1 N.C. SPDT Snap Action Form C - Silver
Part Number
Actuation
Conduit thread
Type of contact
Documentation
Contact the supplier
Telemecanique Sensors