NEMA Square D 9007 Limit Switches, 9007C Heavy Duty SemiModular 39mm Metal Body, 9007T5 rotary low diff. spring return CW+CCW, std. rotary low diff. spring rtn CW+CCW

Manufacturer Telemecanique Sensors
Description 9007C Heavy Duty SemiModular 39mm Metal Body, 9007T5 rotary low diff. spring return CW+CCW, Lever Arm (ordered separately), CW and CCW, 2 N.O. / 2 N.C. DPDT Snap Action, Neutral Position, 0.5 NPT
Part Number 9007C68T5
Product selection
Selector Part Number Actuation Conduit thread Type of contact
1 9007C68T5 CW and CCW 0.5 NPT 2 N.O. / 2 N.C. DPDT Snap Action, Neutral Position
2 9007C68T5M11 CW and CCW M20-20mm 2 N.O. / 2 N.C. DPDT Snap Action, Neutral Position
3 9007C68T5Y1842 CW and CCW Prewired + nine #16 AWG wires (5 Feet). Wire entry sealed + epoxy resin 2 N.O. / 2 N.C. DPDT Snap Action, Neutral Position
4 9007C68T5Y1852 CW and CCW Potted and Prewired + STOWA cord (8 Feet) 2 N.O. / 2 N.C. DPDT Snap Action, Neutral Position
5 9007C68T5Y1856 CW and CCW Potted and Prewired + STOWA cord (8 Feet) 2 N.O. / 2 N.C. DPDT Snap Action, Neutral Position
Part Number
Actuation
Conduit thread
Type of contact
Documentation
Contact the supplier
Telemecanique Sensors