NEMA Square D 9007 Limit Switches, 9007C Heavy Duty SemiModular 39mm Metal Body, 9007B2 rotary spring return, std. pretravel, CW+CCW, std. rotary spring rtn std pretravel CW+CCW + LED

Manufacturer Telemecanique Sensors
Description 9007C Heavy Duty SemiModular 39mm Metal Body, 9007B2 rotary spring return, std. pretravel, CW+CCW, Lever Arm (ordered separately), CW and CCW, 1 N.O. / 1 N.C. SPDT Snap Action, 0.5 NPT
Part Number 9007C54B2P10
Product selection
Selector Part Number Actuation Conduit thread Type of contact
1 9007C54B2P10 CW and CCW 0.5 NPT 1 N.O. / 1 N.C. SPDT Snap Action
2 9007C54B2P10Y19021 CW and CCW 4 Pin (Male) Micro Connector 1 N.O. / 1 N.C. SPDT Snap Action
3 9007C54B2P5 CW and CCW 0.5 NPT 1 N.O. / 1 N.C. SPDT Snap Action
4 9007C54B2P5Y1851 CW and CCW Potted and Prewired + STOWA cord (8 Feet) 1 N.O. / 1 N.C. SPDT Snap Action
5 9007C54B2P5Y1901 CW and CCW 5 Pin Mini Connector 1 N.O. / 1 N.C. SPDT Snap Action
6 9007C54B2P5Y1905 CW and CCW 5 Pin Mini Connector 1 N.O. / 1 N.C. SPDT Snap Action
7 9007C54B2P5Y1911 CW and CCW 3 Pin Joy Micro Connector (wired to N.O. contact) 1 N.O. / 1 N.C. SPDT Snap Action
8 9007C54B2P6 CW and CCW 0.5 NPT 1 N.O. / 1 N.C. SPDT Snap Action
9 9007C54B2P6Y1855 CW and CCW Potted and Prewired + STOWA cord (8 Feet) 1 N.O. / 1 N.C. SPDT Snap Action
10 9007C54B2P6Y1901 CW and CCW 5 Pin Mini Connector 1 N.O. / 1 N.C. SPDT Snap Action
11 9007C54B2P6Y1902 CW and CCW 5 Pin Mini Connector 1 N.O. / 1 N.C. SPDT Snap Action
12 9007C54B2P6Y1905 CW and CCW 5 Pin Mini Connector 1 N.O. / 1 N.C. SPDT Snap Action
13 9007C54B2Y1851P6 CW and CCW Potted and Prewired + STOWA cord (8 Feet) 1 N.O. / 1 N.C. SPDT Snap Action
14 9007C62B2P5 CW and CCW 0.5 NPT 2 N.O. / 2 N.C. DPDT Snap Action
15 9007C62B2P6 CW and CCW 0.5 NPT 2 N.O. / 2 N.C. DPDT Snap Action
16 9007C62B2P6Y1901 CW and CCW 5 Pin Mini Connector 2 N.O. / 2 N.C. DPDT Snap Action
17 9007C62B2Y1852P6 CW and CCW Potted and Prewired + STOWA cord (8 Feet) 2 N.O. / 2 N.C. DPDT Snap Action
18 9007C66B2P8 CW and CCW 0.5 NPT 2 N.O. / 2 N.C. DPDT Snap Action Two Stage
Part Number
Actuation
Conduit thread
Type of contact
Documentation
Contact the supplier
Telemecanique Sensors