1

Tees - Class 6000 - Forged steel threaded fittings - Metric table

Standard ASME B 16.11 - 2005
Description Tees, Class 6000, Forged steel threaded fittings dn = 1/8 ''
Part number ASME B 16.11 - FTF-MT-T-C6000 - NPS 1/8
Product selection
Selector Nominal pipe size A (mm) H (mm) G (mm) B (mm) L2 (mm)
1 1/8 25 25 6.35 6.4 6.7
2 1/4 28 33 6.6 8.1 10.2
3 3/8 33 38 6.98 9.1 10.4
4 1/2 38 46 8.15 10.9 13.6
5 3/4 44 56 8.53 12.7 13.9
6 1 51 62 9.93 14.7 17.3
7 1 1/4 60 75 10.59 17 18
8 1 1/2 64 84 11.07 17.8 18.4
9 2 83 102 12.09 19 19.2
10 2 1/2 95 121 15.29 23.6 28.9
11 3 106 146 16.64 25.9 30.5
12 4 114 152 18.67 27.7 33
Nominal pipe size
A (mm)
H (mm)
G (mm)
B (mm)
L2 (mm)
Users Who Downloaded This Product Also Downloaded
Page