Tecofi
By Tecofi

Wafer type butterfly valve – ductile iron body and disc – single acting pneumatic actuator NC

Manufacturer Tecofi
Description Butterfly valve with single acting pneumatic actuator VPI 4448-N07 DN40
Part Number VPI 4448-N07 DN40
CAD models
Share

Product selection

Index Selector Part Number DN mm DN inch A B L Actuator reference X V W Weight (kg)
1 1 VPI 4448-N07 DN40 40 1"1/2 135 52 32,5 TSR063 128 169 80,5 3,8
2 2 VPI 4448-N07 DN50 50 2" 140 60 42,5 TSR063 128 169 80,5 4,4
3 3 VPI 4448-N07 DN65 65 2"1/2 150 70 45,5 TSR083 149 210 97 6,3
4 4 VPI 4448-N07 DN80 80 3" 156 91,6 45,5 TSR092 157 264 103 8,3
5 5 VPI 4448-N07 DN100 100 4" 169 90 51,5 TSR105 170 272 116 10,8
6 6 VPI 4448-N07 DN125 125 5" 190 105 55,5 TSR125 202 302 134,5 16,1
7 7 VPI 4448-N07 DN150 150 6" 200 120 55,5 TSR140 282 398 142 25,0
8 8 VPI 4448-N07 DN200 200 8" 224 158 59,5 TSR160 249 456 161 37,0
9 9 VPI 4448-N07 DN250 250 10" 265 197 67,5 TSR190 330 534 189 57,4
10 10 VPI 4448-N07 DN300 300 12" 303 230 77,5 TSR210 355 536 210 85,0

Documentation

Contact the supplier

Tecofi

Tecofi

Manufacturer of industrial valves

Google Map