Tecofi
By Tecofi

Standard knife gate valve – cast iron body – stainless steel 304 gate – rising stem and ISO mounting plate

Manufacturer Tecofi
Description Knife gate valve cast iron body with ISO mounting plate for connection VG 3400-00 DN50
Part Number VG3400-004 DN50
CAD models
Share

Product selection

Index Selector Part Number DN mm DN inch C D L H h Ø T Turns number for opening Ø K n Ø M ISO Mounting flange Ø A Ø B Ø E Ø F Ø G Ø N Weight (kg)
1 1 VG3400-004 DN50 50 2" 124 83 40 305 36 Tr 20x4 to left 13 125 4 4 x M16 F07/F10 70 102 125 9 11 70 6
2 2 VG3400-004 DN65 65 2"1/2 139 83 40 330 43 Tr 20x4 to left 16 145 4 4 x M16 F07/F10 70 102 125 9 11 70 8
3 3 VG3400-004 DN80 80 3" 154 83 50 355 40 Tr 20x4 to left 20 160 8 4 x M16 F07/F10 70 102 125 9 11 70 9
4 4 VG3400-004 DN100 100 4" 174 83 50 400 40 Tr 20x4 to left 25 180 8 4 x M16 F07/F10 70 102 125 9 11 70 10
5 5 VG3400-004 DN125 125 5" 189 93 50 438 38 Tr 20x4 to left 31 210 8 4 x M16 F07/F10 70 102 125 9 11 70 15
6 6 VG3400-004 DN150 150 6" 220 93 60 489 40 Tr 20x4 to left 38 240 8 4 x M20 F07/F10 70 102 125 9 11 70 19
7 7 VG3400-004 DN200 200 8" 275 108 60 608 50 Tr 25x5 to left 40 295 8 4 x M20 F10 102 - 125 12 - 70 33
8 8 VG3400-004 DN250 250 10" 326 108 70 700 48 Tr 25x5 to left 50 350 12 8 x M20 F10 102 - 125 12 - 70 47
9 9 VG3400-004 DN300 300 12" 380 108 70 807 50 Tr 25x5 to left 60 400 12 8 x M20 F10 102 - 125 12 - 70 58
10 10 VG3400-004 DN350 350 14" 450 290 96 910 45 Tr 35x6 to left 58 460 16 10 x M20 F10/F14 102 140 175 11 17 100 107
11 11 VG3400-004 DN400 400 16" 510 290 100 1020 53 Tr 35x6 to left 67 515 16 10 x M24 F10/F14 102 140 175 11 17 100 137
12 12 VG3400-004 DN450 450 18" 564 290 106 1115 63 Tr 35x6 to left 75 565 20 14 x M24 F10/F14 102 140 175 11 17 100 177
13 13 VG3400-004 DN500 500 20" 630 290 110 1225 53 Tr 35x6 to left 83 620 20 14 x M24 F10/F14 102 140 175 11 17 100 212
14 14 VG3400-004 DN600 600 24" 726 290 110 1429 50 Tr 35x6 to left 100 725 20 14 x M27 F10/F14 102 140 175 11 17 100 256

Documentation

Contact the supplier

Tecofi

Tecofi

Manufacturer of industrial valves

Google Map