1

4727SQ - Universal tubular lock with 7mm. square insert key

Manufacturer TECNODIN
Description Universal tubular lock with 7mm. square insert key, shape N, Qn = 20mm
Part Number 472720004
Product selection
Selector Part Number D (mm) d (mm) e (mm) h (mm) L (mm) A (mm) B (mm) Qn (mm) Qe (mm) S (mm) Shape
1 472720004 22 M19 22 4 35 14 2.5 20 - 5 N
2 472722104 22 M19 22 4 35 14 2.5 - 22 5 E
3 472725104 22 M19 22 4 30 14 2.5 - 25 5 E
4 472729104 22 M19 22 4 39 14 2.5 - 29 5 E
5 472737104 22 M19 22 4 35 14 2.5 - 37 5 E
Part Number
D (mm)
d (mm)
e (mm)
h (mm)
L (mm)
A (mm)
B (mm)
Qn (mm)
Qe (mm)
S (mm)
Shape
Contact the supplier
TECNODIN Operating Elements
Tecnodin, S.L.