1

4783B Inox - Stainless steel drop catch plate for adjustable toggle latch

Manufacturer TECNODIN
Description Stainless steel drop catch plate for adjustable toggle latch, H= 9mm, A= 16mm, L= 40mm
Part Number 478304102
Product selection
Selector Part Number d1 (mm) e (mm) H (mm) h (mm) L (mm) A (mm) R (mm) S (mm) F (mm) L1 (mm)
1 478304102 5.1 7 9 5 40 16 2.5 2 14 29
Part Number
d1 (mm)
e (mm)
H (mm)
h (mm)
L (mm)
A (mm)
R (mm)
S (mm)
F (mm)
L1 (mm)
Contact the supplier
TECNODIN Operating Elements
Tecnodin, S.L.