1

4783 Inox - Stainless steel catch plate for adjustable toggle latch

Manufacturer TECNODIN
Description Stainless steel catch plate for adjustable toggle latch, H= 10mm, A= 26mm, B= 20mm
Part Number 478304101
Product selection
Selector Part Number d1 (mm) e (mm) H (mm) A (mm) B (mm) R (mm) S (mm) F (mm) I (mm) I2 (mm) Q (mm)
1 478304101 5.1 5.5 10 26 20 2.5 2 15 5 - 14
2 478306101 6.5 7.5 13.5 35 39 3.5 2 20 8.5 15.5 22
Part Number
d1 (mm)
e (mm)
H (mm)
A (mm)
B (mm)
R (mm)
S (mm)
F (mm)
I (mm)
I2 (mm)
Q (mm)
Contact the supplier
TECNODIN Operating Elements
Tecnodin, S.L.