1

1153 - SOLID Handle with threaded inserts

Manufacturer TECNODIN
Description SOLID Handle, Negro, L=124mm, A=109 mm
Part Number 115312301
Product selection
Selector Part Number d (mm) H (mm) Color L (mm) A (mm) c (mm) t (mm)
1 115312301 M6 45 Black 124 109 21 10
2 115314301 M8 54 Black 148 132 24 14
Part Number
d (mm)
H (mm)
Color
L (mm)
A (mm)
c (mm)
t (mm)
Contact the supplier
TECNODIN Operating Elements
Tecnodin, S.L.
Users Who Downloaded This Product Also Downloaded
Page