1

1132H - SOLID H Handwheel with smooth hole insert

Manufacturer TECNODIN
Description SOLID H Handwheel, D=45mm, Black
Part Number 113204301
Product selection
Selector Part Number D (mm) d (mm) d1 (mm) H (mm) Color d4 (mm) h2 (mm) h6 (mm)
1 113204301 45 5,25 20 26,5 Black 14 17 17
2 113206302 65 5,25 25 31 Black 18 20 22
3 113208302 80 5,25 30 38 Black 18 25 22
Part Number
D (mm)
d (mm)
d1 (mm)
H (mm)
Color
d4 (mm)
h2 (mm)
h6 (mm)
Contact the supplier
TECNODIN Operating Elements
Tecnodin, S.L.