1

1102K - DIN 319 K with threaded insert

Manufacturer TECNODIN
Description Smooth ball DIN 319 K, D = 16mm, Black
Part Number 110216301
Product selection
Selector Part Number D (mm) d (mm) d1 (mm) e (mm) H (mm) Color
1 110216301 16 M4 8 6 15 Black
2 110220301 20 M5 12 8 18 Black
3 110225301 25 M6 15 10 23 Black
4 110230301 30 M8 15 14 27 Black
5 110235301 35 M10 18 16 32 Black
6 110240301 40 M10 22 16 37 Black
7 110245301 45 M12 22 18 43 Black
8 110250301 50 M12 27 18 47 Black
Part Number
D (mm)
d (mm)
d1 (mm)
e (mm)
H (mm)
Color
Contact the supplier
TECNODIN Operating Elements
Tecnodin, S.L.
Users Who Downloaded This Product Also Downloaded
Page