1

1111K - Knurled ball K with threaded insert

Manufacturer TECNODIN
Description Knurled ball K, D= 20mm, Black
Part Number 111120301
Product selection
Selector Part Number D (mm) d (mm) d1 (mm) e (mm) H (mm) Color
1 111120301 20 M5 12 9 18 Black
2 111125301 25 M6 15 10 23 Black
3 111130301 30 M8 16 14 27 Black
4 111135301 35 M10 19 17 32 Black
5 111140301 40 M10 22 17 37 Black
6 111145301 45 M12 20 19 43 Black
7 111150301 50 M12 20 19 47 Black
8 111155301 55 M12 20 19 53 Black
Part Number
D (mm)
d (mm)
d1 (mm)
e (mm)
H (mm)
Color
Contact the supplier
TECNODIN Operating Elements
Tecnodin, S.L.