1

1105 - ITAL C with threaded hole

Manufacturer TECNODIN
Description Knob ITAL C, D=19mm, Black
Part Number 110519101
Product selection
CAD Selector Part Number D (mm) d (mm) d1 (mm) e (mm) H (mm) Color
1 110519101 19 M5 10 15 30 Black
2 110522101 22 M6 13 19 34 Black
3 110529101 29 M8 15 23 44 Black
No CAD available 4 110535101 35 M10 16 25 51 Black
5 110537101 37 M10 17 25 58 Black
Part Number
D (mm)
d (mm)
d1 (mm)
e (mm)
H (mm)
Color
Contact the supplier
TECNODIN Operating Elements
Tecnodin, S.L.
Users Who Downloaded This Product Also Downloaded
Page