1

1155 - CT Thermoplastic handle with through holes

Manufacturer TECNODIN
Description CT Thermoplastic handle, Black, Black cap , L=116mm, A=93mm
Part Number 115509210
Product selection
Selector Part Number d (mm) H (mm) Color h1 (mm) L (mm) A (mm) c (mm) Cap
1 115509210 6,5 34 Black 20 116 93 20 Black
2 115510210 8,5 41 Black 20 146 109 25 Black
3 115511210 8,5 41 Black 20 146 117 25 Black
4 115513210 8,5 45 Black 22 163 132 29 Black
5 115515210 8,5 48 Black 25 181 150 31 Black
6 115509240 6,5 34 Black 20 116 93 20 Orange
7 115510240 8,5 41 Black 20 146 109 25 Orange
8 115511240 8,5 41 Black 20 146 117 25 Orange
9 115513240 8,5 45 Black 22 163 132 29 Orange
10 115515240 8,5 48 Black 25 181 150 31 Orange
11 115509250 6,5 34 Black 20 116 93 20 Red
12 115510250 8,5 41 Black 20 146 109 25 Red
13 115511250 8,5 41 Black 20 146 117 25 Red
14 115513250 8,5 45 Black 22 163 132 29 Red
15 115515250 8,5 48 Black 25 181 150 31 Red
16 115509220 6,5 34 Black 20 116 93 20 Blue
17 115510220 8,5 41 Black 20 146 109 25 Blue
18 115511220 8,5 41 Black 20 146 117 25 Blue
19 115513220 8,5 45 Black 22 163 132 29 Blue
20 115515220 8,5 48 Black 25 181 150 31 Blue
21 115509230 6,5 34 Black 20 116 93 20 Yellow
22 115510230 8,5 41 Black 20 146 109 25 Yellow
23 115511230 8,5 41 Black 20 146 117 25 Yellow
24 115513230 8,5 45 Black 22 163 132 29 Yellow
25 115515230 8,5 48 Black 25 181 150 31 Yellow
26 115509290 6,5 34 Black 20 116 93 20 Grey
27 115510290 8,5 41 Black 20 146 109 25 Grey
28 115511290 8,5 41 Black 20 146 117 25 Grey
29 115513290 8,5 45 Black 22 163 132 29 Grey
30 115515290 8,5 48 Black 25 181 150 31 Grey
Part Number
d (mm)
H (mm)
Color
h1 (mm)
L (mm)
A (mm)
c (mm)
Cap
Contact the supplier
TECNODIN Operating Elements
Tecnodin, S.L.