1
TECNODIN

4782P - Adjustable steel toggle latch with padlock hasp

Manufacturer TECNODIN
Description Adjustable steel toggle latch with padlock hasp, R= 112mm
Part Number 478211002
Product selection
Selector Part Number d (mm) d1 (mm) e (mm) h (mm) L (mm) A (mm) c (mm) t (mm) B (mm) d2 (mm) R (mm) S (mm) L1/N I (mm) M (mm) O (mm) O2 (mm) P (mm) L1 (mm) I2 (mm) I3 (mm) I4 (mm) I5 (mm)
1 478204002 M5 5.8 17 2 66-75 10 4.3 11.5 11 7 48 20 17 8 27 11 8.5 11 41 7 10 6.5 5.5
2 478206002 M6 6.2 23 3 104-124 14 5.2 8 12 9 65 30 26 11 40 15 13 17 53 9 15 10 10
3 478211002 M8 7.2 33 3 160-175 20 6 12.5 14 9 112 38 30 18 60 18 17.5 22 70 18 19 12.5 11.5
Part Number
d (mm)
d1 (mm)
e (mm)
h (mm)
L (mm)
A (mm)
c (mm)
t (mm)
B (mm)
d2 (mm)
R (mm)
S (mm)
L1/N
I (mm)
M (mm)
O (mm)
O2 (mm)
P (mm)
L1 (mm)
I2 (mm)
I3 (mm)
I4 (mm)
I5 (mm)
Contact the supplier
TECNODIN Operating Elements
Tecnodin, S.L.
Users Who Downloaded This Product Also Downloaded
Page