1

1198K - Adjustable handle K with threaded ss insert

Manufacturer TECNODIN
Description Adjustable handle K ss, Black, Black cap, R= 43mm, d= M6
Part Number 119841305
Product selection
Selector Part Number d (mm) d1 (mm) e (mm) H (mm) Color L (mm) Cap h2 (mm) h4 (mm) R (mm)
1 119841305 M6 13 10 38 Black 51 Black 33 23 43
2 119861305 M6 16 10 48 Black 75 Black 42 26 65
3 119861306 M8 16 14 48 Black 75 Black 42 26 65
4 119881305 M10 20 17 63 Black 98 Black 51 34 85
Part Number
d (mm)
d1 (mm)
e (mm)
H (mm)
Color
L (mm)
Cap
h2 (mm)
h4 (mm)
R (mm)
Contact the supplier
TECNODIN Operating Elements
Tecnodin, S.L.