1

1198K - Adjustable handle K with threaded insert

Manufacturer TECNODIN
Description Adjustable handle K, Black, Black cap, R= 43mm, d= M4
Part Number 119841301
Product selection
Selector Part Number d (mm) d1 (mm) e (mm) H (mm) Color L (mm) Cap h2 (mm) h4 (mm) R (mm)
1 119841301 M4 13 8 38 Black 51 Black 33 23 43
2 119841302 M5 13 9 38 Black 51 Black 33 23 43
3 119841303 M6 13 10 38 Black 51 Black 33 23 43
4 119861301 M6 16 10 48 Black 75 Black 42 26 65
5 119861302 M8 16 14 48 Black 75 Black 42 26 65
6 119861303 M10 16 13 48 Black 75 Black 42 26 65
7 119881301 M8 20 14 63 Black 98 Black 51 34 85
8 119881302 M10 20 17 63 Black 98 Black 51 34 85
9 119881303 M12 20 19 63 Black 98 Black 51 34 85
10 119842301 M4 13 8 38 Black 51 Orange 33 23 43
11 119842302 M5 13 9 38 Black 51 Orange 33 23 43
12 119842303 M6 13 10 38 Black 51 Orange 33 23 43
13 119862301 M6 16 10 48 Black 75 Orange 42 26 65
14 119862302 M8 16 14 48 Black 75 Orange 42 26 65
15 119862303 M10 16 13 48 Black 75 Orange 42 26 65
16 119882301 M8 20 14 63 Black 98 Orange 51 34 85
17 119882302 M10 20 17 63 Black 98 Orange 51 34 85
18 119882303 M12 20 19 63 Black 98 Orange 51 34 85
19 119843301 M4 13 8 38 Orange 51 Black 33 23 43
20 119843302 M5 13 9 38 Orange 51 Black 33 23 43
21 119843303 M6 13 10 38 Orange 51 Black 33 23 43
22 119863301 M6 16 10 48 Orange 75 Black 42 26 65
23 119863302 M8 16 14 48 Orange 75 Black 42 26 65
24 119863303 M10 16 13 48 Orange 75 Black 42 26 65
25 119883301 M8 20 14 63 Orange 98 Black 51 34 85
26 119883302 M10 20 17 63 Orange 98 Black 51 34 85
27 119883303 M12 20 19 63 Orange 98 Black 51 34 85
Part Number
d (mm)
d1 (mm)
e (mm)
H (mm)
Color
L (mm)
Cap
h2 (mm)
h4 (mm)
R (mm)
Contact the supplier
TECNODIN Operating Elements
Tecnodin, S.L.
Users Who Downloaded This Product Also Downloaded
Page