Gas Springs-TPS-32-1

TPS Series

Manufacturer TÉCNICAS APLICADAS DE PRESIÓN S.L.
Description Gas Springs, TPS Series, TPS-32-1, S max 10 mm
Part Number TPS32x10.1
Product selection
Selector Part Number Description S max mm La mm Lc mm
1 TPS32x10.1 Gas Springs, TPS Series, TPS-32-1, S max 10 mm 10 70 60
3 TPS32x13.1 Gas Springs, TPS Series, TPS-32-1, S max 12,7 mm 12,7 75,4 62,7
4 PS32x16.1 Gas Springs, TPS Series, TPS-32-1, S max 16 mm 16 82 66
5 TPS32x25.1 Gas Springs, TPS Series, TPS-32-1, S max 25 mm 25 100 75
6 TPS32x38.1 Gas Springs, TPS Series, TPS-32-1, S max 38 mm 38 126 88
7 TPS32x50.1 Gas Springs, TPS Series, TPS-32-1, S max 50 mm 50 150 100
8 TPS32x63.1 Gas Springs, TPS Series, TPS-32-1, S max 63 mm 63 177 114
9 TPS32x80.1 Gas Springs, TPS Series, TPS-32-1, S max 80 mm 80 210 130
10 TPS32x100.1 Gas Springs, TPS Series, TPS-32-1, S max 100 mm 100 250 150
2 TPS32x125.1 Gas Springs, TPS Series, TPS-32-1, S max 125 mm 125 300 175
Part Number
Description
S max mm
La mm
Lc mm
Documentation
Contact the supplier
TÉCNICAS APLICADAS DE PRESIÓN S.L. What once started as a vision, has become an organization that operates in 36 countries, in five continents. Based on a team with over 25 years experience as a gas spring manufacturer, TECAPRES® now has the capacity and the ideal profile to respond to the global needs of those organizations that decide to trust us.
TÉCNICAS APLICADAS DE PRESIÓN S.L.