Technische Antriebselemente GmbH - Germany
By Technische Antriebselemente GmbH - Germany


worm reduction gearbox I150

Manufacturer Technische Antriebselemente GmbH - Germany
Description worm reduction gearbox I150
Part number I150 FP 20 B5
CAD models
Share

Product selection

Index Selector reduction i output torque M2 at 500 min-1 (N.m) weight (kg)
1 1 7.5 1364 68
2 2 10 1431 68
3 3 15 1580 68
4 4 20 1539 68
5 5 25 1350 68
6 6 30 1836 68
7 7 40 1769 68
8 8 50 1688 68
9 9 60 1566 68
10 10 80 1391 68
11 11 100 1310 68
design
2. shaftend J - yes, N - no
mounting position
location output flange L - left, R - right, X - no
X

Contact the supplier

Technische Antriebselemente GmbH - Germany

Technische Antriebselemente GmbH - Germany

The experts in drive and linear motion systems

Google Map