1

worm reduction gearbox 1-step, a=45mm, Type FA/FH 1545, coupling

Manufacturer Technische Antriebselemente GmbH - Germany
Description worm reduction gearbox 1-step, a=45mm, Type FA/FH 1545, coupling
Part number K 04523
Product selection
Selector type Fig d (mm) J 10-6 (kg.m²) Tmax (N.m) M MA (N.m) m (kg)
1 K 04523 1 9 28 6.7 M4x16 3.1 0.15
2 K 04522 1 11 27 8.2 M4x16 3.1 0.15
3 K 04521 1 14 26 10.4 M4x16 3.1 0.15
4 K 04525 1 16 26 12 M4x16 3.1 0.15
5 K 04520 1 19 25 14.2 M4x16 3.1 0.15
type
Fig
d (mm)
J 10-6 (kg.m²)
Tmax (N.m)
M
MA (N.m)
m (kg)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)