6

End of Life - worm reduction gearbox 1-step, a=30mm, Type NA/NH 1030

Manufacturer Technische Antriebselemente GmbH - Germany
Description worm reduction gearbox 1-step, a=30mm, Type NA/NH 1030
Part number NA 1030 R
Note 4,63 : 1
Product selection
Selector i J 10 -7 (kg.m²) m (kg)
1 4,63 : 1 38 1.5
2 5,57 : 1 30 1.5
3 6,83 : 1 25 1.5
4 8,60 : 1 21 1.5
5 11,25 : 1 18 1.5
6 15,33 : 1 17 1.5
7 23,50 : 1 15.4 1.5
8 47,00 : 1 14.7 1.5
i
J 10 -7 (kg.m²)
m (kg)
Documentation
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)