6

worm reduction gearbox 1-step, a= 90mm, Type NA/NH 3090

Manufacturer Technische Antriebselemente GmbH - Germany
Description worm reduction gearbox 1-step, a= 90mm, Type NA/NH 3090
Part number NA 3090 R
Note 4,63 : 1
Product selection
Selector i J 10 -7 (kg.m²) m (kg)
1 4,63 : 1 73 21
2 5,57 : 1 56 21
3 6,83 : 1 44 21
4 8,60 : 1 34 21
5 11,25 : 1 28 21
6 15,33 : 1 24 21
7 23,50 : 1 21 21
8 47,00 : 1 19 21
i
J 10 -7 (kg.m²)
m (kg)
Documentation
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)
Users Who Downloaded This Product Also Downloaded
Page